Belimo ZoneTight™. Compact, efficient and fail-safe.
Tight-sealing zone valves where space is restricted.

The compact Belimo ZoneTight™ zone valves are based on the characterised control valve technology that has already proven itself millions of times over. With a different construction and function, they provide optimum fulfillment of the respective applications:

  • The space-saving Quick Compact Valve QCV as a 2-way characterised control valve and a 3-way changeover ball valve for cooling and heating devices, under floor heating systems, radiators, etc.
  • The Pressure Independent Quick Compact Valve PIQCV is a pressure-independent characterised control valve for the permanent supply of the exact amount of water to all of the heating and cooling elements
  • The precise 6-way zone valve for safe regulation of cooling and heating ceilings with one instead of four motorised valves
  • The electronic pressure-independent 6-way zone valve adds integrated flow measurement and electronic flow control to the function principle of the 6-way zone valve

View Product Page

 

Press Release Belimo ZoneTight™ (134 KB)

Flyer: Compact zone valve QCV (1 MB)

Flyer: Pressure Independent Zone Valve PIQCV (118 KB)

Flyer: Precise 6-way zone valve (1 MB)

Flyer: Pressure-independent 6-way zone valve (1 MB)

Applications: Room and zone control (5 MB)

The original – 6-way zone valve from Belimo (1 MB)

This website uses cookies.
By using this website and navigating further, you accept these cookies. Detailed information about the use of cookies on this website is available here.