PIQCV

The PIQCV (DN15-20) is a pressure-independent characterised control valve which permanently supplies all terminal units in heating and cooling applications with precisely the amount of water needed. It combines the functionality of a control valve and a differential pressure regulating valve, creating ONE precise valve which is unaffected by pressure variations in a system.

Video: Pressure-Independent Zone Valve PIQCV

Flyer: Pressure-Independent Zone Valve PIQCV

EPIV

The EPIV is a 2-way valve which is unaffected by pressure variations in a system. The EPIV directly measures flow by combining a magnetic flow meter and a 2-way control valve. The actuator has a powerful algorithm that modulates the control valve to maintain the flow setpoint set by the controller. The flow reading is reported back to the controller using a standard signal, and this value can be used by the Building Automation System to perform advanced control and energy strategies. The EPIV is a valve designed specifically for HVAC applications.

Video: Electronic Pressure-Independent Valve

Flyer: Electronic Pressure-Independent Valve EPIV

Belimo Energy Valve™

Know where the energy is going. Five functions in one valve – including energy monitoring. Measuring, controlling, balancing and shutting with a single valve – and it doesn’t stop there: As its fifth function, the new Belimo Energy Valve™ now also shows you where energy is being consumed. This means this characterised control valve with electronic flow setting offers you all the fundamentals required for optimising the consumption of your systems, for improved energy efficiency and for lowering operating costs.

Video: Why choose the Belimo Energy Valve™?

Flyer: Multifunctional Belimo Energy Valve™

Valve Selection Guide (click on valve for technical details):

Piping System Pressure Application Medium Temperature Valve Type DN Pipe Connection PDF
2-Way PN 6 Open-close 100°C Ball Valve DN15-50 Flange PDF
Control Valve 100°C Ball Valve DN15-50 Flange PDF
Control Valve 120°C Globe Valve DN15-100 Flange PDF
PN 16 Zone Valve 80°C Ball Valve (QCV) DN15-20 Internal Thread PDF
Open-close 100°C Ball Valve DN15-50 External Thread PDF
Open-close 120°C Ball Valve DN15-50 Internal Thread PDF
Open-close 120°C Butterfly Valve DN25-700 Flange PDF
Control Valve 120°C Butterfly Valve DN25-700 Flange PDF
Control Valve 100°C Ball Valve DN10-50 External Thread PDF
Control Valve 120°C Ball Valve DN15-50 Internal Thread PDF
Control Valve 120°C Globe Valve DN15-150 Flange PDF
Control Valve 150°C Globe Valve DN15-150 Flange PDF
PN 25 Control Valve 150°C Globe Valve DN15-100 Flange PDF
2-Way Pressure Independent PN 16 Control Valve 120°C Ball Valve (EPIV) DN15-50 Internal Thread PDF
Control Valve 120°C Ball Valve (EPIV) DN65-150 Flange PDF
Control Valve 120°C Belimo Energy ValveTM DN15-50 Internal Thread PDF
Control Valve 120°C Belimo Energy ValveTM DN65-150 Flange PDF
PN 25 Open-close 60°C Ball Valve (PIFLV) DN15-25 Internal Thread PDF
Control Valve 90°C Ball Valve (PIQCV) DN15-20 Internal Thread PDF
3-Way PN 6 Open-close 100°C Ball Valve DN15-50 Flange PDF
Control Valve 100°C Ball Valve DN15-50 Flange PDF
Control Valve 120°C Globe Valve DN15-100 Flange PDF
PN 16 Change Over 80°C Ball Valve (QCV) DN15-20 Internal Thread PDF
Open-close 100°C Ball Valve DN15-50 External Thread PDF
Open-close 120°C Ball Valve DN15-50 Internal Thread PDF
Control Valve 100°C Ball Valve DN10-50 External Thread PDF
Control Valve 120°C Ball Valve DN15-50 Internal Thread PDF
Control Valve 120°C Globe Valve DN15-150 Flange PDF
PN 25 Control Valve 150°C Globe Valve DN15-100 Flange PDF
6-Way PN 16 Control Valve 80°C Ball Valve DN15-25 Internal Thread PDF
6-Way Pressure Independent PN 16 Control Valve 80°C Ball Valve DN15&20 Internal Thread PDF

This website uses cookies.
By using this website and navigating further, you accept these cookies. Detailed information about the use of cookies on this website is available here.